SLVK155 September 2023 TPS7H2201-SEP
PRODUCTION DATA
The TPS7H2201-SEP is a radiation-tolerant single channel eFuse that provides configurable rise time to minimize inrush current and reverse current protection. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.5 V to 7 V and can support a maximum continuous current of 6 A. The switch is controlled by an on and off input (EN), which can interface directly with low-voltage control signals.
The TPS7H2201-SEP is available in a ceramic and plastic package with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –55°C to +125°C.
TI Part Number | TPS7H2201-SEP |
---|---|
VID Number | V62/23608 |
Device Name | PTPS7H2201MDAPSEP |
Device Function | Load switch and eFuse |
Technology | Linear BiCMOS 7 (LBC7) |
Assembly Lot Number and Lot Trace Code | 3113808 / 32AHRTK |
Unbiased Quantity Tested | 9 |
Exposure Facility | VPT Rad |
Neutron Fluence (1-MeV equivalent) | 1.0 × 1012, 5.0 × 1012, 1.0 × 1013 n/cm2 |
Irradiation Temperature | Room temperature |
TI may provide technical, applications or design advice, quality characterization, and reliability data or service providing these items shall not expand or otherwise affect TI's warranties as set forth in the Texas Instruments Incorporated Standard Terms and Conditions of Sale for Semiconductor Products and no obligation or liability shall arise from Semiconductor Products and no obligation or liability shall arise from TI's provision of such items. |