SLVK158A November 2023 – June 2024 TPS7H6003-SP , TPS7H6013-SP , TPS7H6023-SP
PRODUCTION DATA
The purpose of this study is to characterize the single-event effects (SEE) performance due to heavy-ion irradiation of the TPS7H6003-SP, TPS7H6013-SP, and TPS7H6023-SP. Heavy-ions with LETEFF of 48, 65, and 75MeV × cm2 / mg was used to irradiate four production devices. Flux of approximately 105 ions / cm2 × s and fluence of approximately 107 ions / cm2 per run were used for the characterization. The results demonstrate the performance of the TPS7H60x3-SP under SEL and SEB and SEGR conditions at T = 125°C and T = 25°C, respectively. SET transients performance for output pulse width excursions ≥ |20%| from the nominal width and positive and negative edge transients on HO and LO are presented and discussed.
LabVIEW™ is a trademark of National Instruments, Inc.
HP-Z4® is a registered trademark of HP Inc.
All trademarks are the property of their respective owners.
The TPS7H60X3-SP is a radiation-hardness-assured (RHA) Gallium Nitride (GaN) Field Effect Transistor (FET) gate driver designed for high frequency, high efficiency applications. The driver features:
In IIM mode the user also has the ability to enable or disable the turn-on of both outputs when both inputs are on simultaneously (interlock protection). This gives the driver the ability to be used in multiple converter configurations.
The device is offered in a 48-pin ceramic package. General device information and test conditions are listed in Table 1-1. For more detailed technical specifications, user guides, and application notes, see the TPS7H6003-SP, the TPS7H6013-SP, or the TPS7H6023-SP product pages.
Description(1) | Device Information |
---|---|
TI part number | TPS7H6003-SP, TPS7H6013-SP, TPS7H6023-SP |
Orderable number | 5962R2220101VXC, 5962R2220102VXC, 5962R2220103VXC |
Device function | 200, 60, or 22V half-bridge eGaN gate driver |
Technology | LBC7 (Linear BiCMOS 7) |
Exposure facility | Radiation Effects Facility, Cyclotron Institute, Texas A&M University (15 MeV / nucleon) |
Heavy ion fluence per run | 9.97 × 106 – 1 × 107 ions / cm2 |
Irradiation temperature | 25°C (for SEB/SEGR testing), 25°C (for SET testing), and 125°C (for SEL testing) |