SLVK158A November 2023 – June 2024 TPS7H6003-SP
PRODUCTION DATA
The TPS7H60x3-SP is packaged in a 48-pin ceramic package as shown in Figure 3-1. A TPS7H60X3-SP evaluation board made specifically for radiation testing was used to evaluate the performance and characteristics of the TPS7H60x3-SP under heavy ion radiation. The TPS7H60x3-SP evaluation board is shown in Figure 3-2. The board schematic is shown in Figure 3-3.
The package was delidded to reveal the die face for all heavy-ion testing.
Although not shown here, there are 1nF capacitors on the HO and LO outputs. See the block diagram for the setup of the capacitive load.