SLVK158A November 2023 – June 2024 TPS7H6003-SP
PRODUCTION DATA
The purpose of this study was to characterize the effect of heavy-ion irradiation on the single-event effect (SEE) performance of the TPS7H6003-SP 200V half-bridge eGaN gate driver. Heavy-ions with LETEFF = 48 to 75MeV × cm2 / mg were used for the SEE characterization campaign. Flux of approximately 105 ions / cm2 × s and fluences of approximately 107 ions / cm2 per run were used for the characterization. The SEE results demonstrated that the TPS7H60x3-SP is free of destructive SEL and SEB LETEFF = 75MeV × cm2 / mg and across the full electrical specifications. Transients at LETEFF = 48 to 75MeV × cm2 / mg on VOUT are presented and discussed. CREME96-based worst week event-rate calculations for LEO(ISS) and GEO orbits for the DSEE and SET are presented for reference.