SLVK163 November 2023 TPS7H6003-SP
PRODUCTION DATA
The TPS7H6003-SP was tested according to MIL-STD-883, Test Method 1019.9. For this testing, conditions A and D were used. For this test, the product was irradiated up to the target radiation level, and then put through full electrical parametric testing on the production Automated Test Equipment (ATE). All devices remained functional passing all parametric test limits.