SLVK169 May 2024 TPS7H1121-SP
The parametric data for the TPS7H1121-SP passes up to 100krad(Si) HDR TID irradiation. The drifts of the electrical parameters through HDR were within the data sheet limits.
Overall, the TPS7H1121-SP showed a strong degree of hardness to HDR TID irradiation up to 100 krad(Si) for both biased and unbiased exposure conditions. The measurements taken post-irradiation for each sample set showed a marginal shift for most parameters at each dose level for both biased and unbiased. The parameters that did show a greater degree of change between pre- and post-irradiation were still within the electrical performance characteristics specified in the data sheet electrical parameters. See Section 3.2 for parameters and associated tests.
See Appendix A for HDR report up to 100krad(Si).