SLVK169 May 2024 TPS7H1121-SP
Table 1-1 lists the device information used in the TID HDR characterization.
TID HDR Details: Up to 100krad(Si) | |
---|---|
TI Device Number | TPS7H1121-SP (5962R2320301VXC) |
Package | 22 PIN HFT |
Technology | Linear BiCMOS 7 (LBC7) |
Die Lot Number | 3300911 |
A/T Lot Number / Date Code | 4000460 / 2407A |
Quantity Tested | 10 irradiated units |
Lot Accept/Reject | All levels tested and passed up to 100krad(Si) |
HDR Radiation Facility | DCLAB - Texas Instruments, Dallas, TX |
HDR Dose Level | 100krad (Si) |
HDR Dose Rate | 182.92rad / s |
HDR Radiation Source | Gammacell 220 Excel (GC-220E) Co-60 |
Irradiation Temperature | Ambient, room temperature |