The TPS7H1121-SP is a radiation-hardened low
dropout linear regulator (LDO) which operates over a wide range of input voltages
optimized for powering devices in a space environment. It is capable of sourcing up to
2A over a 2.25V to 14V input. The device offers excellent stability and features a
programmable current limit with a wide adjustment range. To support the complex power
requirements of FPGAs, DSPs, and microcontrollers, the TPS7H1121-SP provides enable on
and off functionality, programmable soft start, and a power good open-drain
output.