SLVK173 July   2024 TPS7H4011-SP

 

  1.   1
  2.   TPS7H4011-SP Single-Event Effects (SEE)
  3.   Trademarks
  4. Introduction
  5. Single-Event Effects (SEE)
  6. Device and Test Board Information
  7. Irradiation Facility and Setup
  8. Depth, Range, and LETEFF Calculation
  9. Test Setup and Procedures
  10. Destructive Single-Event Effects (DSEE)
    1. 7.1 Single-Event Latch-up (SEL) Results
    2. 7.2 Single-Event Burnout (SEB) and Single-Event Gate Rupture (SEGR) Results
  11. Single-Event Transients (SET)
  12. Event Rate Calculations
  13. 10Summary
  14.   A Total Ionizing Dose from SEE Experiments
  15.   B References

Single-Event Transients (SET)

SETs are defined as heavy-ion-induced transients upsets on the VOUT, SS_TR, or PWRGD of the TPS7H4011-SP.

Testing was performed at room temperature (no external temperature control applied). The heavy-ion species used for the SET testing was Homium (165Ho) for an LETEFF = 75MeV × cm2/ mg, for more details refer to Ion LETEFF, Depth, and Range in Silicon. Flux of approximately 5 × 104 ions/cm2× s and a fluence of 1 × 107 ions/cm2, per run were used for the SET's characterization discussed on this chapter. Over the course of testing four devices, not a single transient or SEFI was recorded on any of the monitored signals indicating that the TPS7H4011-SP is SET/SEFI free up to LETEFF = 75MeV × cm2/ mg.

Waveform size, sample rate, trigger type, value, and signal for all scopes used is presented on Table 8-1.

Table 8-1 Scope Settings
Scope ModelTrigger SignalTrigger TypeTrigger ValueRecord LengthSample Rate
MSO58BVOUTWindow± 3 %20μs/div250MS/s
PXIe-5172 (1)SS_TREdge/Negative20%20k100MS/s
PXIe-5172 (2)PWRGDEdge/Negative0.5-V Below nominal20k100MS/s
Table 8-2 Summary of TPS7H4011-SP SET Test Condition and Results
Run NumberUnit NumberIONLETEFF (MeV × cm2/mg)VIN (V)FLUX (ions × cm2/mg)Fluence (Number ions)MSO58B VOUT Number ≥ 3%PXIe-5172 SS_TR NumberPXIe-5172 PWRGD Number
131165Ho75123.18 × 1041.00 × 107000
141165Ho7553.11 × 1041.00 × 107000
152165Ho75125.65 × 1041.00 × 107000
162165Ho7555.47 × 1041.00 × 107000
173165Ho75126.01 × 1041.00 × 107000
183165Ho7556.25 × 1041.00 × 107000
194165Ho75126.84 × 1041.00 × 107000
204165Ho7556.94 × 1041.00 × 107000