SLVK174 September 2024 TPS7H1121-SP
The purpose of this study is to characterize the single-event effects (SEE) performance due to heavy-ion irradiation of the TPS7H1121-SP. Heavy-ions with LETEFF of 75MeV·cm2/mg were used to irradiate 9 total (6 pre-production and 3 production) devices. Flux of 5.08 x 104 to 1.07 x 105 ions/cm2 ·s and fluence of ≈107 ions/cm2 per run were used for the characterization. The results demonstrated that the TPS7H1121-SP is SEL-free up to 75MeV·cm2/mg at T = 125°C and SEB/SEGR free up to 75MeV·cm2/mg at T = 25°C. Output signals including VOUT (3% window), PG (edge trigger at 500mV below nominal), and SS (edge trigger at 20% below nominal) were monitored to check for transients and or SEFIs. The device showed to be SET and SEFI free up to 75MeV·cm2/mg at T = 25°C.