SLVK175 August   2024 TPS7H5002-SP

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1Device Information
    1. 1.1 Product Description
    2. 1.2 Device Details
  5. 2Total Dose Test Setup
    1. 2.1 Test Overview
    2. 2.2 Test Description and Facilities
    3. 2.3 Test Setup Details
      1. 2.3.1 Unbiased
      2. 2.3.2 Biased
    4. 2.4 Test Configuration and Condition
  6. 3TID Characterization Test Results
    1. 3.1 TID Characterization Summary Results
    2. 3.2 Specification Compliance Matrix
  7. 4Applicable and Reference Documents
    1. 4.1 Applicable Documents
    2. 4.2 Reference Documents
  8.   A Appendix: Specifications Requiring Clarification
  9.   B Appendix: HDR TID Report Data

TID Characterization Summary Results

The parametric data for the TPS7H5002-SP QMLP passes up to 100-krad(Si) HDR TID irradiation. The drifts of the data sheet electrical parameters through HDR were within the data sheet limits.

Overall, the TPS7H5002-SP QMLP showed a strong degree of hardness to HDR TID irradiation up to 100 krad(Si) for both biased and unbiased exposure conditions. The measurements taken post-irradiation for each sample set showed a marginal shift for most parameters at each dose level for both biased and unbiased. The parameters that did show a greater degree of change between pre- and post-irradiation were still within the electrical performance characteristics specified in the datas heet electrical parameters. See TPS7H500x-SP Radiation-Hardness-Assured 2-MHz Current Mode PWM Controllers for the data sheet electrical parameters and associated tests.

See Appendix A for specifications requiring clarification.

See Appendix B for HDR report up to 100 krad(Si).