The TPS7H1121-SP is a radiation-hardened low
dropout linear regulator (LDO) which operates over a wide range
of input voltages optimized for powering devices in a space
environment. The device is capable of sourcing up to 2A over a
2.25V to 14V input. The device offers excellent stability and
features a programmable current limit with a wide adjustment
range. To support the complex power requirements of FPGAs, DSPs,
and microcontrollers, the TPS7H1121-SP provides enable on and
off functionality, programmable soft start, and a power good
open-drain output.