SLVK178 September   2024 TPS7H1121-SP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Device Information
    1. 1.1 Product Description
    2. 1.2 Device Details
  5. 2Total Dose Test Setup
    1. 2.1 Test Overview
    2. 2.2 Test Description and Facilities
    3. 2.3 Test Setup Details
      1. 2.3.1 Unbiased
      2. 2.3.2 Biased
    4. 2.4 Test Configuration and Conditions
  6. 3TID Characterization Test Results
    1. 3.1 TID Characterization Summary Results
    2. 3.2 TPS7H1121-SP Data Sheet Electrical Parameters
  7. 4Applicable and Reference Documents
    1. 4.1 Applicable Documents
    2. 4.2 Reference Documents
  8.   A Appendix: HDR TID Report Data

Biased

The TPS7H1121-SP biased exposure was performed with a 14V bias on the Vin pins and 2.58V bias on the ENABLE pin. Figure 2-1 shows the biased diagram that was used for HDR exposure.

 Bias Diagram Used in TID ExposureFigure 2-1 Bias Diagram Used in TID Exposure
Table 2-1 Biased Source Configuration
VIN (V)VIN (mA / device)
1423