SLVK179 September   2024 TPS7H1121-SP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Device Information
    1. 1.1 Product Description
    2. 1.2 Device Details
  5. 2Total Dose Test Setup
    1. 2.1 Test Overview
    2. 2.2 Test Facility
    3. 2.3 Test Setup Details
    4. 2.4 Test Configuration and Condition
  6. 3NDD Characterization Test Results
    1. 3.1 NDD Characterization Summary
    2. 3.2 Data Sheet Electrical Parameter Characteristics
  7. 4Applicable and Reference Documents
    1. 4.1 Applicable Documents
    2. 4.2 Reference Documents
  8.   A Appendix: NDD Report Data

Product Description

The TPS7H1121-SP is a radiation-hardened low dropout linear regulator (LDO) which operates over a wide range of input voltages optimized for powering devices in a space environment. It is capable of sourcing up to 2A over a 2.25V to 14V input. The device offers excellent stability and features a programmable current limit with a wide adjustment range. To support the complex power requirements of FPGAs, DSPs, and microcontrollers, the TPS7H1121-SP provides enable on and off functionality, programmable soft start, and a power good open-drain output.