SLVK179 September   2024 TPS7H1121-SP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Device Information
    1. 1.1 Product Description
    2. 1.2 Device Details
  5. 2Total Dose Test Setup
    1. 2.1 Test Overview
    2. 2.2 Test Facility
    3. 2.3 Test Setup Details
    4. 2.4 Test Configuration and Condition
  6. 3NDD Characterization Test Results
    1. 3.1 NDD Characterization Summary
    2. 3.2 Data Sheet Electrical Parameter Characteristics
  7. 4Applicable and Reference Documents
    1. 4.1 Applicable Documents
    2. 4.2 Reference Documents
  8.   A Appendix: NDD Report Data

NDD Characterization Summary

The results show that all devices were fully functional and within specification limits. A sample size of nine units was exposed for neutron irradiation and an additional unirradiated control unit was used as correlation. Overall, the TPS7H1121-SP showed a strong degree of hardness to Neutron irradiation up to fluence level 1 × 1013 n/cm2. The measurements taken post-irradiation for each sample set showed a marginal shift for most parameters at each fluence level.

The parameters that did show a greater degree of change between pre- and post-irradiation were still within the electrical performance characteristics specified in the data sheet electrical parameters. See Section 3.2 for associated tests. Electrical testing is done for pre- and post- neutron irradiation by ATE. ATE electrical test is done at an ambient room temperature of 25°C.

See Appendix A for NDD report up to 1 × 1013 n/cm2.