SLVS324C July 2001 – October 2020 TPS60400 , TPS60401 , TPS60402 , TPS60403
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | -55°C | 150°C | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | -1000 | 1000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | -500 | 500 |