SLVS324C July 2001 – October 2020 TPS60400 , TPS60401 , TPS60402 , TPS60403
PRODUCTION DATA
Increasing the output capacitor's size reduces the output ripple voltage. Decreasing its ESR reduces both output resistance and ripple. Smaller capacitance values can be used with light loads if higher output ripple can be tolerated. Use the following equation to calculate the peak-to-peak ripple.
DEVICE | VI [V] | IO [mA] | CI [µF] | C(fly) [µF] | CO [µF] |
---|---|---|---|---|---|
TPS60400 | 1.8…5.5 | 60 | 1 | 1 | 1 |
TPS60401 | 1.8…5.5 | 60 | 10 | 10 | 10 |
TPS60402 | 1.8…5.5 | 60 | 3.3 | 3.3 | 3.3 |
TPS60403 | 1.8…5.5 | 60 | 1 | 1 | 1 |
MANUFACTURER | PART NUMBER | SIZE | CAPACITANCE | TYPE |
---|---|---|---|---|
Taiyo Yuden | EMK212BJ474MG | 0805 | 0.47 µF | Ceramic |
LMK212BJ105KG | 0805 | 1 µF | Ceramic | |
LMK212BJ225MG | 0805 | 2.2 µF | Ceramic | |
EMK316BJ225KL | 1206 | 2.2 µF | Ceramic | |
LMK316BJ475KL | 1206 | 4.7 µF | Ceramic | |
JMK316BJ106KL | 1206 | 10 µF | Ceramic | |
TDK | C2012X5R1C105M | 0805 | 1 µF | Ceramic |
C2012X5R1A225M | 0805 | 2.2 µF | Ceramic | |
C2012X5R1A335M | 0805 | 3.3 µF | Ceramic |
Table 9-3 contains a list of manufacturers of the recommended capacitors. Ceramic capacitors will provide the lowest output voltage ripple because they typically have the lowest ESR-rating.
CAPACITOR TYPE | MANUFACTURER | WEB ADDRESS |
---|---|---|
X5R / X7R ceramic | Taiyo Yuden | www.t-yuden.com |
X5R / X7R ceramic | TDK | www.component.tdk.com |
X5R / X7R ceramic | Vishay | www.vishay.com |
X5R / X7R ceramic | Kemet | www.kemet.com |