SLVS324C July 2001 – October 2020 TPS60400 , TPS60401 , TPS60402 , TPS60403
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CFLY+ | 5 | Positive terminal of the flying capacitor C(fly) | |
CFLY- | 3 | Negative terminal of the flying capacitor C(fly) | |
GND | 4 | Ground | |
IN | 2 | I | Supply input. Connect to an input supply in the 1.6-V to 5.5-V range. Bypass IN to GND with a capacitor that has the same value as the flying capacitor. |
OUT | 1 | O | Power output with VO = -VI Bypass OUT to GND with the output filter capacitor CO. |