SLVS398H June 2001 – October 2015 TPS54610
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY VOLTAGE, VIN | ||||||
Input voltage range, VIN | 3 | 6 | V | |||
I(Q) | Quiescent current | fs = 350 kHz, SYNC ≤ 0.8 V, RT open,
PH pin open |
11 | 15.8 | mA | |
fs = 550 kHz, SYNC ≥ 2.5 V, RT open,
PH pin open |
16 | 23.5 | ||||
Shutdown, SS/ENA = 0 V | 1 | 1.4 | ||||
UNDERVOLTAGE LOCK OUT | ||||||
Start threshold voltage, UVLO | 2.95 | 3.0 | V | |||
Stop threshold voltage, UVLO | 2.70 | 2.80 | V | |||
Hysteresis voltage, UVLO | 0.14 | 0.16 | V | |||
Rising and falling edge deglitch, UVLO(1) | 2.5 | μs | ||||
BIAS VOLTAGE | ||||||
Output voltage, VBIAS | I(VBIAS) = 0 | 2.70 | 2.80 | 2.90 | V | |
Output current, VBIAS (2) | 100 | μA | ||||
CUMULATIVE REFERENCE | ||||||
Vref | Accuracy | 0.882 | 0.891 | 0.900 | V | |
REGULATION | ||||||
Line regulation(2)(3) | IL = 3 A, fs = 350 kHz, TJ = 85°C | 0.04 | %/V | |||
IL = 3 A, fs = 550 kHz, TJ = 85°C | 0.04 | |||||
Load regulation(1)(3) | IL = 0 A to 6 A, fs = 350 kHz, TJ = 85°C | 0.03 | %/A | |||
IL = 0 A to 6 A, fs = 550 kHz, TJ = 85°C | 0.03 | |||||
OSCILLATOR | ||||||
Internally set—free running frequency | SYNC ≤ 0.8 V, RT open | 280 | 350 | 420 | kHz | |
SYNC ≥ 2.5 V, RT open | 440 | 550 | 660 | |||
Externally set—free running frequency range | RT = 180 kΩ (1% resistor to AGND)(1) | 252 | 280 | 308 | kHz | |
RT = 100 kΩ (1% resistor to AGND) | 460 | 500 | 540 | |||
RT = 68 kΩ (1% resistor to AGND)(1) | 663 | 700 | 762 | |||
High level threshold, SYNC | 2.5 | V | ||||
Low level threshold, SYNC | 0.8 | V | ||||
Pulse duration, external synchronization, SYNC(1) | 50 | ns | ||||
Frequency range, SYNC(1) | 330 | 700 | kHz | |||
Ramp valley(1) | 0.75 | V | ||||
Ramp amplitude (peak-to-peak)(1) | 1 | V | ||||
Minimum controllable on time(1) | 200 | ns | ||||
Maximum duty cycle | 90% | |||||
ERROR AMPLIFIER | ||||||
Error amplifier open loop voltage gain | 1 kΩ COMP to AGND(1) | 90 | 110 | dB | ||
Error amplifier unity gain bandwidth | Parallel 10 kΩ, 160 pF COMP to AGND(1) | 3 | 5 | MHz | ||
Error amplifier common mode input voltage range | Powered by internal LDO(1) | 0 | VBIAS | V | ||
Input bias current, VSENSE | VSENSE = Vref | 60 | 250 | nA | ||
Output voltage slew rate (symmetric), COMP | 1 | 1.4 | V/μs | |||
PWM COMPARATOR | ||||||
PWM comparator propagation delay time,PWM comparator input to PH pin (excluding deadtime) | 10-mV overdrive(1) | 70 | 85 | ns | ||
SLOW-START/ENABLE | ||||||
Enable threshold voltage, SS/ENA | 0.82 | 1.20 | 1.40 | V | ||
Enable hysteresis voltage, SS/ENA | 0.03 | V | ||||
Falling edge deglitch, SS/ENA(1) | 2.5 | μs | ||||
Internal slow-start time | 2.6 | 3.35 | 4.1 | ms | ||
Charge current, SS/ENA | SS/ENA = 0 V | 3 | 5 | 8 | μA | |
Discharge current, SS/ENA | SS/ENA = 1.2 V, VI = 2.7 V | 2 | 2.3 | 4 | mA | |
POWER GOOD | ||||||
Power good threshold voltage | VSENSE falling | 90 | %Vref | |||
Power good hysteresis voltage(1) | 3 | %Vref | ||||
Power good falling edge deglitch(1) | 35 | μs | ||||
Output saturation voltage, PWRGD | I(sink) = 2.5 mA | 0.18 | 0.3 | V | ||
Leakage current, PWRGD | VI= 5.5 V | 1 | μA | |||
CURRENT LIMIT | ||||||
Current limit trip point | VI = 3 V Output shorted(1) | 7.2 | 10 | A | ||
VI= 6 V Output shorted(1) | 10 | 12 | ||||
Current limit leading edge blanking time(1) | 100 | ns | ||||
Current limit total response time(1) | 200 | ns | ||||
THERMAL SHUTDOWN | ||||||
Thermal shutdown trip point(1) | 135 | 150 | 165 | °C | ||
Thermal shutdown hysteresis(1) | 10 | °C | ||||
OUTPUT POWER MOSFETS | ||||||
rDS(on) | Power MOSFET switches | VI = 6 V(4) | 26 | 47 | mΩ | |
VI = 3 V(4) | 36 | 65 |