SLVS398H June 2001 – October 2015 TPS54610
PRODUCTION DATA.
The device is designed to operate from an input voltage supply range between 3 V and 6 V. This input supply should be well regulated. If the input supply is located more than a few inches from the TPS54610 converter additional bulk capacitance may be required.