SLVS413K October 2002 – July 2022 TPS61040 , TPS61041
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
VIN | Input voltage range | 1.8 | 6 | V | ||
IQ | Operating quiescent current | IOUT = 0 mA, not switching, VFB = 1.3 V | 28 | 50 | μA | |
ISD | Shutdown current | EN = GND | 0.1 | 1 | μA | |
VUVLO | Undervoltage lockout threshold | 1.5 | 1.7 | V | ||
ENABLE | ||||||
VIH | EN high level input voltage | 1.3 | V | |||
VIL | EN low level input voltage | 0.4 | V | |||
II | EN input leakage current | EN = GND or VIN | 0.1 | 1 | μA | |
POWER SWITCH AND CURRENT LIMIT | ||||||
Vsw | Maximum switch voltage | 30 | V | |||
toff | Minimum off time | 250 | 400 | 550 | ns | |
ton | Maximum on time | 4 | 6 | 7.5 | μs | |
RDS(on) | MOSFET on-resistance | VIN = 2.4 V; ISW = 200 mA; TPS61040 | 600 | 1000 | mΩ | |
RDS(on) | MOSFET on-resistance | VIN = 2.4 V; ISW = 200 mA; TPS61041 | 750 | 1250 | mΩ | |
MOSFET leakage current | VSW = 28 V | 1 | 10 | μA | ||
ILIM | MOSFET current limit | TPS61040 | 350 | 400 | 450 | mA |
ILIM | MOSFET current limit | TPS61041 | 215 | 250 | 285 | mA |
OUTPUT | ||||||
VOUT | Adjustable output voltage range | VIN | 28 | V | ||
Vref | Internal voltage reference | 1.233 | V | |||
IFB | Feedback input bias current | VFB = 1.3 V | 1 | μA | ||
VFB | Feedback trip point voltage | 1.8 V ≤ VIN ≤ 6 V | 1.208 | 1.233 | 1.258 | V |
Line regulation (1) | 1.8 V ≤ VIN ≤ 6 V; VOUT = 18 V; Iload = 10 mA; CFF = not connected | 0.05 | %/V | |||
Load regulation(1) | VIN = 2.4 V; VOUT = 18 V; 0 mA ≤ IOUT ≤ 30 mA | 0.15 | %/mA |