Figure 8-5 LCD Bias Supply With Adjustable Output Voltage
Figure 8-6 LCD Bias Supply With Load Disconnect
Figure 8-7 Positive
and Negative Output LCD Bias Supply
Figure 8-8 Standard 3.3-V to 12-V Supply
Figure 8-9 Dual Battery Cell to 5-V/50-mA Conversion Efficiency Approximately Equals 84% at VIN = 2.4 V to Vo = 5 V/45 mA
Figure 8-10 White LED Supply With Adjustable Brightness Control Using a PWM Signal on the Enable Pin, Efficiency Approximately Equals 86% at VIN = 3 V, ILED = 15 mA
A. A smaller output capacitor value for C2 causes a larger LED ripple.
Figure 8-11 White LED Supply With Adjustable Brightness Control Using an Analog Signal on the Feedback Pin