SLVS413K October 2002 – July 2022 TPS61040 , TPS61041
PRODUCTION DATA
An internal thermal shutdown is implemented and turns off the internal MOSFETs when the typical junction temperature of 168°C is exceeded. The thermal shutdown has a hysteresis of typically 25°C. This data is based on statistical means and is not tested during the regular mass production of the IC.