SLVS413K October 2002 – July 2022 TPS61040 , TPS61041
PRODUCTION DATA
For best output voltage filtering, a low ESR output capacitor is recommended. Ceramic capacitors have a low ESR value but tantalum capacitors can be used as well, depending on the application.
Assuming the converter does not show double pulses or pulse bursts on the switch node (SW), the output voltage ripple can be calculated as:
where
See Table 8-3 and the Typical Application for choosing the output capacitor.
DEVICE | CAPACITOR | VOLTAGE RATING | COMPONENT SUPPLIER(1) | COMMENTS |
---|---|---|---|---|
TPS6104x | 4.7 μF/X5R/0805 | 6.3 V | Tayo Yuden JMK212BY475MG | CIN/COUT |
10 μF/X5R/0805 | 6.3 V | Tayo Yuden JMK212BJ106MG | CIN/COUT | |
1 μF/X7R/1206 | 25 V | Tayo Yuden TMK316BJ105KL | COUT | |
1 μF/X5R/1206 | 35 V | Tayo Yuden GMK316BJ105KL | COUT | |
4.7 μF/X5R/1210 | 25 V | Tayo Yuden TMK325BJ475MG | COUT |