SLVS530D SEPTEMBER 2005 – October 2015 TPS63700
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
COMP | 1 | I/O | Compensation pin for control, connect a 4.7 nF capacitor between this pin and GND |
GND | 2 | — | Ground pin |
VIN | 3 | I | Supply voltage input for control logic, connect a RC circuit of 10R and 100 nF to filter this supply voltage |
EN | 4 | I | Enable pin (EN = GND: disabled; EN = VIN: enabled) |
IN | 5 | I | Supply voltage for the power switch |
SW | 6 | O | Inverter switch output |
PS_GND | 7 | I | Connect to GND for control logic |
OUT | 8 | I | Output voltage sense input |
FB | 9 | I | Feedback pin for the voltage divider |
VREF | 10 | O | Reference voltage output. Connect a 220-nF capacitor to ground. Connect the lower resistor of the negative output voltage divider to this pin. |