SLVS610C August 2006 – October 2024 TL2842B , TL2843B , TL2844B , TL2845B , TL3842B , TL3843B , TL3844B , TL3845B
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | VCC | 30 | V | ||
VC(1) | 30 | |||||
VI | Input voltage | RT/CT | 0 | 5.5 | V | |
VFB and ISENSE | 0 | 5.5 | ||||
VO | Output voltage | OUTPUT | 0 | 30 | V | |
POWER GROUND(1) | –0.1 | 1 | ||||
ICC | Supply current, externally limited | 25 | mA | |||
IO | Average output current | 200 | mA | |||
IO(ref) | Reference output current | –20 | mA | |||
fosc | Oscillator frequency | 100 | 500 | kHz | ||
TJ | Operating free-air temperature | TL284xB | –40 | 85 | °C | |
TL384xB | 0 | 70 |