SLVS610C August 2006 – October 2024 TL2842B , TL2843B , TL2844B , TL2845B , TL3842B , TL3843B , TL3844B , TL3845B
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TL284xB | TL384xB | UNIT | ||||
---|---|---|---|---|---|---|---|---|
MIN | TYP(2) | MAX | MIN | TYP(2) | MAX | |||
Output voltage | IO = 1 mA, TJ = 25°C | 4.95 | 5 | 5.05 | 4.9 | 5 | 5.1 | V |
Line regulation | VCC = 12 V to 25 V | 6 | 20 | 6 | 20 | mV | ||
Load regulation | IO = 1 mA to 20 mA | 6 | 25 | 6 | 25 | mV | ||
Average temperature coefficient of output voltage | 0.2 | 0.4 | 0.2 | 0.4 | mV/°C | |||
Output voltage, worst-case variation | VCC = 12 V to 25 V, IO = 1 mA to 20 mA |
4.9 | 5.1 | 4.82 | 5.18 | V | ||
Output noise voltage | f = 10 Hz to 10 kHz, TJ = 25°C | 50 | 50 | μV | ||||
Output-voltage long-term drift | After 1000 h at TJ = 25°C | 5 | 25 | 5 | 25 | mV | ||
Short-circuit output current | –30 | –100 | –180 | –30 | –100 | –180 | mA |