SLVS632K January 2006 – January 2024 TPS5430 , TPS5431
PRODUCTION DATA
For this design example, use the following as the input parameters:
DESIGN PARAMETER(1) | EXAMPLE VALUE |
---|---|
Input voltage range | 10.8 V to 19.8 V |
Output voltage | 5 V |
Input ripple voltage | 300 mV |
Output ripple voltage | 30 mV |
Output current rating | 3 A |
Operating frequency | 500 kHz |