SLVS710C January 2007 – February 2017 TPS65050
PRODUCTION DATA.
PART NUMBER |
OPTION | OUTPUT CURRENT for DC-DC CONVERTERS |
---|---|---|
TPS65050 | LDO voltages according to Table 1
DC-DC converters externally adjustable |
2 × 600 mA |
TPS65051 | LDO voltages externally adjustable DC-DC converters externally adjustable |
DCDC1 = 1 A DCDC2 = 600 mA |
TPS65052 | LDO voltages according to Table 1
DCDC1 = 3.3 V; DCDC2 = 1 V / 1.3 V |
DCDC1 = 1 A DCDC2 = 600 mA |
TPS65054 | LDO voltages externally adjustable DCDC1 = externally adjustable DCDC2 = 1.3 V / 1.05 V |
2 × 600 mA |
TPS65056 | LDO voltages externally adjustable DCDC1 = 3.3 V DCDC2 = 1 V / 1.3 V |
DCDC1 = 1A DCDC2 = 600 mA |