over operating free-air temperature (unless otherwise noted)(1) | | MIN | MAX | UNIT |
---|
V | Voltage | VIN | –0.3 | 40(2) | V |
PH (steady-state) | –0.6 | 40(2) |
PH (transient < 10 ns) | –1.2 | |
ENA | –0.3 | 7 |
BOOT-PH | –0.3 | 10 |
VSENSE | –0.3 | 3 |
IO | Source current | PH | Internally Limited | |
Ilkg | Leakage current | PH | | 10 | μA |
TJ | Operating virtual junction temperature | | –40 | 150 | °C |
Tstg | Storage temperature | | –65 | 150 | °C |
(1) Stresses beyond those listed under
Section 6.1 may cause permanent damage to the device. These are stress ratings
only and functional operation of the device at these or any other conditions
beyond those indicated under the
Recommended Operating Conditions is not implied. Exposure to
absolute-maximum-rated conditions for extended periods may affect device
reliability.
(2) Approaching the absolute maximum rating for the VIN pin may cause the voltage on the PH pin to exceed the absolute maximum rating.