The TPS6224x device is a highly efficient synchronous step-down DC-DC converter. The device provides up to 300-mA output current from a single Li-Ion cell and is ideal for battery powered portable applications like mobile phones and other portable equipment.
With an wide input voltage range of 2 V to 6 V, the device also supports two- and three-cell alkaline, 3.3-V and 5-V input voltage rails.
The TPS6224x operates at 2.25-MHz fixed switching frequency and enters power save mode operation at light load currents to maintain high efficiency over the entire load current range.
The power save mode is optimized for low output voltage ripple. For low-noise applications, the device can be forced into fixed-frequency pulse width modulation (PWM) mode by pulling the MODE pin high. In shutdown mode, the current consumption is reduced to less than 1 μA. The TPS6224x allows the use of small inductors and capacitors to achieve a small solution size.
The TPS6224x operates over a free-air temperature range of –40°C to 85°C. The device is available in a 5-pin SOT and a 6-pin 2-mm × 2-mm WSON package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS6224x | WSON (6) | 2.00 mm × 2.00 mm |
SOT (5) | 2.90 mm × 1.60 mm |
Changes from B Revision (September 2007) to C Revision
PART NUMBER (1) | OUTPUT VOLTAGE(2) |
---|---|
TPS62240 | adjustable |
TPS62240 | adjustable |
TPS62242 | 1.2 V fixed output voltage |
TPS62243 | 1.8 V fixed output voltage |