SLVS813C June 2008 – November 2016 UCD9081
PRODUCTION DATA.
PIN(1) | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ADDR2/GPO2 | 26 | I/O | I2C address select 2, general-purpose digital output 2 |
ADDR3/GPO3 | 27 | I/O | I2C address select 3, general-purpose digital output 3 |
ADDR4/GPO4 | 28 | I/O | I2C address select 4, general-purpose digital output 4 |
EN1 | 23 | I/O | Voltage rail 1 enable (digital output) |
EN2 | 24 | I/O | Voltage rail 2 enable (digital output) |
EN3 | 11 | I/O | Voltage rail 3 enable (digital output) |
EN4 | 10 | I/O | Voltage rail 4 enable (digital output) |
EN5 | 12 | I/O | Voltage rail 5 enable (digital output) |
EN6 | 13 | I/O | Voltage rail 6 enable (digital output) |
EN7 | 14 | I/O | Voltage rail 7 enable (digital output) |
EN8/ADDR1/ GPO1 |
25 | I/O | Voltage rail 8 enable (digital output), I2C address select 1, general-purpose digital output 1 |
MON1 | 6 | I | Analog input for voltage rail 1 |
MON2 | 7 | I | Analog input for voltage rail 2 |
MON3 | 8 | I | Analog input for voltage rail 3 |
MON4 | 18 | I | Analog input for voltage rail 4 |
MON5 | 19 | I | Analog input for voltage rail 5 |
MON6 | 9 | I | Analog input for voltage rail 6 |
MON7 | 15 | I | Analog input for voltage rail 7 |
MON8 | 16 | I | Analog input for voltage rail 8 |
NC | 2 | — | Do not connect |
NC | 4, 17, 20, 31 |
— | Recommended to connect to VSS, pin is not connected internally |
ROSC | 32 | — | Internal oscillator frequency adjust. Must use 100-kΩ pullup to VCC for minimum drift and maximum frequency when sampling voltage rails. |
RST | 5 | I | Reset input |
SCL | 22 | I/O | I2C clock. Must pull up to 3.3 V. |
SDA | 21 | I/O | I2C data. Must pull up to 3.3 V. |
TEST | 29 | I | Connect to VSS |
VCC | 30 | — | Supply voltage |
VSS | 1 | — | Ground reference |
XIN | 3 | — | Connect to VCC |
PowerPAD™ | — | — | Package pad. Recommended to connect to VSS. |