SLVS839H July 2008 – October 2023 TPS54331
PRODUCTION DATA
The TPS54331 device is typically used as a step-down converter, which converts a voltage from 3.5 V to 28 V to a lower voltage. WEBENCH software is available to aid in the design and analysis of circuits.
For additional design needs, see the following devices:
Parameter | TPS54231 | TPS54232 | TPS54233 | TPS54331 | TPS54332 |
---|---|---|---|---|---|
IO (maximum) | 2 A | 2 A | 2 A | 3 A | 3.5 A |
Input voltage range | 3.5 to 28 V | 3.5 to 28 V | 3.5 to 28 V | 3.5 to 28 V | 3.5 to 28 V |
Switching frequency (typical) | 570 kHz | 1000 kHz | 285 kHz | 570 kHz | 1000 kHz |
Switch current limit (minimum) | 2.3 A | 2.3 A | 2.3 A | 3.5 A | 4.2 A |
Pin and package | 8SOIC | 8SOIC | 8SOIC | 8SOIC 8SO PowerPAD | 8SO PowerPAD |