The TPS54232 is a 28-V, nonsynchronous buck converter that integrates a low RDS(on) high-side MOSFET. To increase efficiency at light loads, a pulse-skipping Eco-Mode feature is automatically activated. Furthermore, the 1-μA shutdown supply current allows the device to be used in battery-powered applications. Current mode control with internal slope compensation simplifies the external compensation calculations and reduces component count while allowing the use of ceramic output capacitors. A resistor divider programs the hysteresis of the input undervoltage lockout. An overvoltage transient protection circuit limits voltage overshoots during startup and transient conditions. A cycle-by-cycle current limit scheme, frequency fold back, and thermal shutdown protect the device and the load in the event of an overload condition. The TPS54232 is available in an 8-pin SOIC package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS54232 | SOIC (8) | 4.90 mm x 3.90 mm |
Changes from C Revision (October 2013) to D Revision
Changes from B Revision (February 2011) to C Revision
Changes from A Revision (March 2010) to B Revision
Changes from * Revision (November 2008) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
BOOT | 1 | O | A 0.1-μF bootstrap capacitor is required between BOOT and PH. If the voltage on this capacitor falls below the minimum requirement, the high-side MOSFET is forced to switch off until the capacitor is refreshed. |
VIN | 2 | I | Input supply voltage, 3.5 V to 28 V. |
EN | 3 | I | Enable pin. Pull below 1.25 V to disable. Float to enable. Programming the input undervoltage lockout with two resistors is recommended. |
SS | 4 | I | Slow start pin. An external capacitor connected to this pin sets the output rise time. |
VSENSE | 5 | I | Inverting node of the gm error amplifier. |
COMP | 6 | O | Error amplifier output, and input to the PWM comparator. Connect frequency compensation components to this pin. |
GND | 7 | - | Ground. |
PH | 8 | O | The source of the internal high-side power MOSFET. |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | –2 | 2 | kV |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | –500 | 500 | V |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Operating Input Voltage on (VIN pin) | 3.5 | 28 | V | |
TJ | Operating junction temperature | –40 | 150 | °C |
THERMAL METRIC(1) | TPS54232 | UNIT | |
---|---|---|---|
D | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 116.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 53.7 | |
RθJB | Junction-to-board thermal resistance | 57.1 | |
ψJT | Junction-to-top characterization parameter | 12.9 | |
ψJB | Junction-to-board characterization parameter | 56.5 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | - |
DESCRIPTION | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
SUPPLY VOLTAGE (VIN PIN) | |||||
Internal undervoltage lockout threshold | Rising and Falling | 3.5 | V | ||
Shutdown supply current | EN = 0V, VIN = 12V, –40°C to 85°C | 1 | 4 | μA | |
Operating – non switching supply current | VSENSE = 0.85 V | 85 | 120 | μA | |
ENABLE AND UVLO (EN PIN) | |||||
Enable threshold | Rising and Falling | 1.25 | 1.35 | V | |
Input current | Enable threshold – 50 mV | -1 | μA | ||
Input current | Enable threshold + 50 mV | -4 | μA | ||
VOLTAGE REFERENCE | |||||
Voltage reference | 0.772 | 0.8 | 0.828 | V | |
HIGH-SIDE MOSFET | |||||
On resistance | BOOT-PH = 3 V, VIN = 3.5 V | 115 | 200 | mΩ | |
BOOT-PH = 6 V, VIN = 12 V | 80 | 150 | |||
ERROR AMPLIFIER | |||||
Error amplifier transconductance (gm) | –2 μA < I(COMP) < 2 μA, V(COMP) = 1 V | 92 | μmhos | ||
Error amplifier DC gain(1) | VSENSE = 0.8 V | 800 | V/V | ||
Error amplifier unity gain bandwidth(1) | 5 pF capacitance from COMP to GND pins | 2.7 | MHz | ||
Error amplifier source/sink current | V(COMP) = 1.0 V, 100 mV overdrive | ±7 | μA | ||
Switch current to COMP transconductance | VIN = 12 V | 10 | A/V | ||
PULSE-SKIPPING ECO-MODE | |||||
Pulse-skipping Eco-Mode switch current threshold | 100 | mA | |||
CURRENT LIMIT | |||||
Current limit threshold | VIN = 12 V | 2.3 | 4.9 | A | |
THERMAL SHUTDOWN | |||||
Thermal Shutdown | 165 | °C | |||
SLOW START (SS PIN) | |||||
Charge current | V(SS) = 0.4 V | 2 | μA | ||
SS to VSENSE matching | V(SS) = 0.4 V | 10 | mV |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TPS54232 Switching Frequency | VIN = 12V, 25°C | 800 | 1000 | 1200 | kHz | |
Minimum controllable on time | VIN = 12V, 25°C | 110 | 135 | ns | ||
Maximum controllable duty ratio(1) | BOOT-PH = 6 V | 90% | 93% |