SLVS885I October 2008 – December 2017 TPS23754 , TPS23754-1 , TPS23756
PRODUCTION DATA.
The DEN pin may be used to turn the PoE hotswap switch OFF by pulling it to VSS while in the operational state, or to prevent detection when in the idle state. A low on DEN forces the hotswap MOSFET OFF during normal operation. Additional information is available in the Advanced Adapter ORing Solutions using the TPS23753 (SLVA306) application report.