SLVS914E April 2009 – April 2024 TPS22960
PRODUCTION DATA
This section will discuss the features of the TPS22960 which have been summarized in Table 7-1.
DEVICE | rON AT 3.3 V (TYP) | SLEW RATE AT 3.3 V (TYP) | QUICK OUTPUT DISCHARGE(1) | MAX OUTPUT CURRENT | ENABLE |
---|---|---|---|---|---|
TPS22960 | 435 mΩ | 75 μs with SR = low 660 μs with SR = high | Yes | 500 mA | Active High |