SLVS914E April 2009 – April 2024 TPS22960
PRODUCTION DATA
The TPS22960 is a dual-channel load switch. The two channels can be independently controlled using the ONx pins. Each channel has an 85-Ω quick discharge resistance from VOUTX to GND when disabled. A single control pin (SR) is used to set the slew rate for both channels..