SLVSA92C November 2011 – September 2020 TPS63060 , TPS63061
PRODUCTION DATA
Pin | I/O | Description | |
---|---|---|---|
Name | No. | ||
EN | 3 | I | Enable input (1 enabled, 0 disabled) |
FB | 8 | I | Voltage feedback of adjustable versions, must be connected to VOUT on fixed output voltage versions |
GND | 7 | Control and logic ground | |
L1 | 1 | I | Connection for inductor |
L2 | 10 | I | Connection for inductor |
PG | 5 | O | Output power good (1 good, 0 failure, open drain) |
PS/SYNC | 4 | I | Enable / disable power save mode (1 disabled, 0 enabled, clock signal for synchronization) |
VAUX | 6 | Connection for capacitor | |
VIN | 2 | I | Supply voltage for power stage |
VOUT | 9 | O | Buck-boost converter output |
Exposed Thermal Pad | Must be soldered to achieve the appropriate power dissipation. Must be connected to PGND. |