SLVSAA4G June 2010 – February 2018 TPS65251
PRODUCTION DATA.
The total power dissipation inside TPS65251 should not to exceed the maximum allowable junction temperature of 125°C. The maximum allowable power dissipation is a function of the thermal resistance of the package (RJA) and ambient temperature.
To calculate the temperature inside the device under continuous loading use the following procedure.
where
VO (from top to bottom) = 5 V , 3.3 V, 2.5 V, 1.8 V, 1.2 V | ||
VO (from top to bottom) = 5 V , 3.3 V, 2.5 V, 1.8 V, 1.2 V | ||
VO (from top to bottom) = 5 V , 3.3 V, 2.5 V, 1.8 V, 1.2 V | ||
VO (from top to bottom) = 5 V , 3.3 V, 2.5 V, 1.8 V, 1.2 V | ||