4 Revision History
Changes from F Revision (July 2015) to G Revision
- Changed the values for Voltage at LX1, LX2, LX3 From: MIN = –1 V, MAX = 20 V To: MIN = –3 V, MAX = 23 V in the Absolute Maximum Ratings Go
Changes from E Revision (December 2014) to F Revision
- Changed the MAX value for Voltage at VIN1,VIN2, VIN3, LX1, LX2, LX3 From: 18 V To: 20 V in the Absolute Maximum Ratings Go
- Added Community ResourcesGo
Changes from D Revision (December 2012) to E Revision
- Added Pin Configuration and Functions section, ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go