SLVSAB3I May 2010 – January 2016 DRV8832
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
FAULTn | 6 | OD | Fault output | Open-drain output driven low if fault condition present |
GND | 5 | — | Device ground | |
IN1 | 9 | I | Bridge A input 1 | Logic high sets OUT1 high |
IN2 | 10 | I | Bridge A input 2 | Logic high sets OUT2 high |
ISENSE | 2 | IO | Current sense resistor | Connect current sense resistor to GND. Resistor value sets current limit level. |
OUT1 | 3 | O | Bridge output 1 | Connect to motor winding |
OUT2 | 1 | O | Bridge output 2 | Connect to motor winding |
VCC | 4 | — | Device and motor supply | Bypass to GND with a 0.1-μF (minimum) ceramic capacitor. |
VREF | 8 | O | Reference voltage output | Reference voltage output |
VSET | 7 | I | Voltage set input | Input voltage sets output regulation voltage |