4 Revision History
Changes from Revision D (September 2016) to Revision E (October 2021)
- Added link to TPS82150 product folderGo
- Updated the numbering format for tables, figures and
cross-references throughout the document. Go
Changes from Revision C (November 2014) to Revision D (September 2016)
- Added "Pin to Pin Compatible with TPS62130 and TPS62140" to Features list Go
- Changed the TJ MAX value From: 125°C To: 150°C in the
Section 7.1
Go
- Changed the
Section 7.4
values Go
- Changed (TJ = –40°C to 85°C) To: (TJ = –40°C to 125°C) in the
Section 7.5
conditions Go
- Added a test condition for IQ at TA = -40°C to +85°C in the
Section 7.5
Go
- Added Table 8-1 and Table 8-2
Go
- Added indicators (C1, C3, and C5) for capacitances to Figure 9-1
Go
- Added Switching Frequency graphs for 1.0-V, 1.8-V, and 5.0-V applications (Figure 9-18 through Figure 9-25) Go
- Changed
Figure 11-1
Go