SLVSAW6H June 2011 – November 2024 LP2951-Q1
PRODUCTION DATA
Although an input capacitor is not required for stability, good analog design practice is to connect a capacitor from IN to GND. This capacitor counteracts reactive input sources and improves transient response, input ripple, and PSRR. Use an input capacitor if the source impedance is more than 0.5Ω. Use a higher value capacitor if large, fast rise-time load or line transients are anticipated or if the device is located several inches from the input power source.
Dynamic device performance is improved by using an output capacitor. Use an output capacitor within the range specified in the Recommended Operating Conditions table for stability.