SLVSAZ9D June 2012 – February 2018 TPS81256
PRODUCTION DATA.
The under voltage lockout circuit prevents the device from malfunctioning at low input voltages and the battery from excessive discharge. It disables the output stage of the converter once the falling VIN trips the under-voltage lockout threshold VUVLO which is typically 2.0V. The device starts operation once the rising VIN trips VUVLO threshold plus its hysteresis of 100 mV at typically 2.1V.