The TLV61220 device provides a power-supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. Possible output currents depend on the input-to-output voltage ratio. The boost converter is based on a hysteretic controller topology using synchronous rectification to obtain maximum efficiency at minimal quiescent currents. The output voltage of the adjustable version can be programmed by an external resistor divider, or is set internally to a fixed output voltage. The converter can be switched off by a featured enable pin. While being switched off, battery drain is minimized. The device is packaged in a 6-pin thin SOT-23 package (DBV).
spacer
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV61220 | SOT (6) | 2.90 mm x 1.60 mm |
Changes from * Revision (May 2012) to A Revision
TA | OUTPUT VOLTAGE DC/DC |
PACKAGE | PART NUMBER |
---|---|---|---|
–40°C to 85°C | Adjustable | 6-Pin SOT-23 | TLV61220DBV |