SLVSB64I November 2011 – March 2018 TPS65217
PRODUCTION DATA.
Because the buck converter has a pulsating input current, a low-ESR input capacitor is required for the best input voltage filtering and to minimize the interference with other circuits caused by high input-voltage spikes. The converters require a ceramic input capacitor of 10 µF. The input capacitor can be increased without any limit for better input voltage filtering. Table 36 lists the recommended ceramic capacitors.
PART NUMBER | SUPPLIER | VALUE (µF) | DIMENSIONS |
---|---|---|---|
C2012X5R0J226MT | TDK | 22 | 0805 |
JMK212BJ226MG | Taiyo Yuden | 22 | 0805 |
JMK212BJ106M | Taiyo Yuden | 10 | 0805 |
C2012X5R0J106M | TDK | 10 | 0805 |