SLVSB64I November 2011 – March 2018 TPS65217
PRODUCTION DATA.
SEQ5 is shown in Figure 58 and described in Table 30.
Return to Summary Table.
This register is password protected.
DATA BIT | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
---|---|---|---|---|---|---|---|---|---|
FIELD NAME | DLY1[1:0] | DLY2[1:0] | DLY3[1:0] | DLY4[1:0] | |||||
READ/WRITE | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
RESET VALUE | TPS65217A | 1b | 0b | 0b | 0b | 0b | 0b | 0b | 0b |
TPS65217B | 1b | 0b | 0b | 0b | 0b | 0b | 0b | 0b | |
TPS65217C | 0b | 0b | 1b | 0b | 0b | 0b | 0b | 0b | |
TPS65217D | 0b | 0b | 1b | 0b | 0b | 0b | 0b | 0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–6 | DLY1[1:0] | R/W | TPS65217A: 10b
TPS65217B: 10b TPS65217C: 00b TPS65217D: 00b |
Delay1 time 00b = 1 ms 01b = 2 ms 10b = 5 ms 11b = 10 ms |
5–4 | DLY2[1:0] | R/W | TPS65217A: 00b
TPS65217B: 00b TPS65217C: 10b TPS65217D: 10b |
Delay2 time 00b = 1 ms 01b = 2 ms 10b = 5 ms 11b = 10 ms |
3–2 | DLY3[1:0] | R/W | 00b |
Delay3 time 00b = 1 ms 01b = 2 ms 10b = 5 ms 11b = 10 ms |
1–0 | DLY4[1:0] | R/W | 00b |
Delay4 time 00b = 1 ms 01b = 2 ms 10b = 5 ms 11b = 10 ms |