SLVSB64I November 2011 – March 2018 TPS65217
PRODUCTION DATA.
SEQ6 is shown in Figure 59 and described in Table 31.
Return to Summary Table.
This register is password protected.
DATA BIT | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
FIELD NAME | DLY5[1:0] | DLY6[1:0] | Reserved | SEQUP | SEQDWN | INSTDWN | ||
READ/WRITE | R/W | R/W | R/W | R/W | R | R/W | R/W | R/W |
RESET VALUE | 0b | 0b | 0b | 0b | 0b | 0b | 0b | 0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–6 | DLY5[1:0] | R/W | 00b |
Delay5 time 00b = 1 ms 01b = 2 ms 10b = 5 ms 11b = 10 ms |
5–4 | DLY6[1:0] | R/W | 00b |
Delay6 time 00b = 1 ms 01b = 2 ms 10b = 5 ms 11b = 10 ms |
3 | Reserved | R | 0b | This bit is reserved |
2 | SEQUP | R/W | 0b | Set this bit to 1b to trigger a power-up sequence. This bit is automatically reset to 0b. |
1 | SEQDWN | R/W | 0b | Set this bit to 1b to trigger a power-down sequence. This bit is automatically reset to 0b. |
0 | INSTDWN | R/W | 0b |
Instant shutdown bit
0b = Shutdown follows reverse power-up sequence 1b = All delays are bypassed and all rails are shut down at the same time. |