SLVSB71E February 2012 – September 2016 TLV62150 , TLV62150A
PRODUCTION DATA.
The component selection used for measurements is given as follows:
REFERENCE | DESCRIPTION | MANUFACTURER(1) |
---|---|---|
IC | 17-V, 1-A Step-Down Converter, VQFN | TLV62150RGT, Texas Instruments |
L1 | 2.2 µH, 0.165 × 0.165 in | XFL4020-222MEB, Coilcraft |
C1 | 10 µF, 25 V, Ceramic | Standard |
C3 | 22 µF, 6.3 V, Ceramic | Standard |
C5 | 3300 pF, 25 V, Ceramic | |
R1 | depending on Vout | |
R2 | depending on Vout | |
R3 | 100 kΩ, Chip, 0603, 1/16 W, 1% | Standard |