SLVSB76B August 2012 – August 2019 TPS63036
PRODUCTION DATA.
The TPS63036 device is a noninverting buck-boost converter that is suitable for applications that need a regulated output voltage from an input supply that can be higher or lower than the output voltage. The device supports regulated output voltages from 1.2 V to 5.5 V.